IESNA:LM-63-1995
[TEST]P1449865
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T3_120W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 120W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20372
TILT=NONE
1 -1 1 181 13 1 1 1.3333 0.4167 0
1 1 115.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 30 60 90 120 150 180 210 240 270
300 330 360
6578.1 6593.2 6600.3 6596.7 6599.6 6622.4 6630.5 6638.8 6645.2 6659.7
6660.2 6669.7 6671.9 6642 6687.4 6695.2 6708 6724.9 6742.3 6759.2
6742.6 6761 6790.4 6777.9 6781.3 6801.9 6809 6771 6885.8 6785.7
6890.2 6895.6 6902.7 6887.2 6898.5 6898 6828.6 6922.1 6924.8 6890.4
6862.2 6829.4 6776.7 6722.2 6654 6547.1 6451 6343.8 6219.5 6123.4
5991 5878.4 5746.5 5627.6 5498.3 5367.6 5224.4 5081.2 4943.4 4772.2
4510.6 4229.3 3921.8 3591.7 3244.5 2985.3 2792.1 2629.3 2429.4 2226.4
2077.5 1945.3 1838.9 1732.5 1614.3 1486.8 1369.3 1259.9 1153 1033.8
908 780 676.1 592 501.7 407.1 301.4 224.1 116.5 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6614.8 6609.4 6622.9 6598.4 6594 6597.2 6601.6 6609.2 6620.4
6615.3 6625.4 6622.9 6615.3 6627.8 6590.3 6692.3 6644.7 6611.1 6619.5
6619.5 6611.1 6522.6 6582.7 6584.4 6580 6558.9 6555.2 6547.6 6539.5
6553 6551 6550.3 6541.2 6519.2 6496.1 6498.1 6481.9 6479.2 6443.9
6428.4 6405.4 6371.3 6354.9 6335 6275.4 6202.1 6129 6043.7 5946.6
5790.4 5697.2 5568.7 5424 5273.5 5157.5 5043.2 4916.7 4764.1 4616
4472.3 4340.9 4167.5 3939.7 3674.1 3386.2 3037.3 2743.5 2509.1 2319.3
2161.4 1978.9 1829.3 1714.3 1610.9 1499.5 1401.7 1296 1190.3 1108.6
1028.7 939.7 809.5 645.2 502.7 416.9 329.3 236.4 154.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6587.6 6621.2 6601.8 6601.6 6573.6 6573.6 6555.2 6544.4 6543.7
6463.5 6514.5 6500 6523.1 6467.2 6436.5 6409.3 6381.1 6347.3 6321
6296 6271.3 6237.4 6196.7 6167.8 6143 6018.7 5956.9 6038.8 5931.9
5872 5836 5782.3 5740.8 5728.8 5574.3 5556.9 5500.8 5446.1 5389.4
5336.7 5283.3 5219.3 5165.8 5093 5039.3 4980.9 4919.4 4852.4 4800.2
4741.1 4688.8 4645.9 4598.4 4547.8 4489.7 4419.6 4359.8 4259.7 4153.5
4032.9 3900.5 3741.6 3551 3361.5 3163.1 2957.4 2753.3 2524.5 2329.1
2164.8 2021.8 1842.3 1612.6 1366.4 1116 959.1 853.9 739.1 643.7
535.6 447.3 384.7 338.2 293.8 253.6 217.3 173.9 99.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6568 6581.7 6563.6 6566.3 6604 6531.2 6511.1 6485.1 6462
6453.2 6437.5 6425 6377.4 6351.7 6305.8 6266.4 6249.9 6245.5 6152.8
6114.8 6068.7 6028.7 5976.5 5920.6 5874 5817.4 5770.8 5684.9 5659.7
5550.3 5482.1 5410.5 5341.1 5258 5175.4 5092.5 4998.3 4912.5 4820.8
4740.6 4648.9 4540.2 4450 4350.7 4245.7 4138.1 4035.3 3924.5 3755
3686.6 3575.8 3460.5 3339.4 3217 3092.7 2951.2 2822 2697.2 2573.3
2436.5 2313.9 2192 2075.1 1947 1825.9 1702.1 1572.3 1434.5 1305.6
1181.7 1061.8 932.3 824.4 715.6 615.3 516.9 432.6 357 292.5
228.3 180.7 141 104.5 79.7 57.4 39 26 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6573.6 6588.8 6559.4 6556.2 6524.8 6506.9 6490.7 6475 6448.1
6425.7 6410.3 6389.7 6359 6302.2 6273.5 6255.1 6200.1 6163.1 6129.5
6094.2 6057.4 6009.1 5969.6 5906.6 5842.9 5801.9 5751.4 5696 5643.2
5594 5538.8 5492.9 5433.1 5360.8 5294.8 5208.5 5133.9 5065.8 4993.7
4936.3 4869.6 4797.2 4723.4 4650.8 4560.8 4478 4399.2 4302.9 4206.5
4099.8 4003 3894.3 3792.6 3688.4 3580 3440.2 3321.3 3201.8 3081.4
2956.9 2831.8 2694.5 2531.4 2336 2173.9 1971.8 1782.5 1599.8 1457.8
1348.5 1251.8 1145.9 1064.7 995.1 921.5 855.8 793.8 734.2 676.3
611.3 550.5 490 418.8 338.2 276.6 217 128 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6578.5 6561.4 6565.5 6530.5 6510.3 6491.5 6478 6465.2 6371.3
6419.6 6399 6388 6366.4 6361.5 6345.1 6315.1 6289.9 6243.1 6211.4
6180 6228.1 6151.1 6137.6 6119 6077.8 6046.9 6023.8 5970.1 5955.7
5924.8 5900 5848.3 5829.9 5795.8 5769.8 5733.2 5691.8 5653.8 5604.5
5546.9 5490 5416.7 5340.6 5266.8 5186.6 5092.7 4978.9 4876.4 4759.5
4627.3 4469.4 4217.8 3972.3 3714.8 3439.7 3201.8 3002.2 2829.6 2655
2507.6 2399.5 2275.2 2112.3 1940.9 1826.6 1736.2 1644.4 1542.2 1442.4
1348 1252.6 1157.2 1056.2 942.1 802.6 691.5 599.1 516.9 433.1
368.3 302.8 201.3 89.3 48.3 33.8 20.1 13.7 11 10.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6578.5 6593 6552.8 6515.5 6530.5 6502.7 6486.6 6472.8 6454.9
6390.7 6419.9 6413.5 6397.1 6388.5 6377.2 6349 6319.8 6298.2 6277.1
6267.3 6267.8 6252.9 6237.7 6214.4 6206.5 6163.1 6149.4 6122.7 6110.6
6076.8 6068.5 6043.7 6042.5 6023.8 6017.7 5988.8 5954.4 5902.7 5832.1
5752.4 5729.3 5629.8 5550.3 5464.7 5358.8 5294.5 5119.7 4898.8 4760.2
4526.5 4247.9 3970.4 3701.8 3445.8 3251.6 3102 2908.6 2748.4 2612.1
2489.5 2291.1 2088.5 1925.2 1795.3 1685.2 1573.8 1452.9 1342.3 1220.5
1117.2 992.6 862 736.4 624.8 540.2 457.8 385.7 315.6 246
182 120.9 93.2 69.9 54.2 36.5 21.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6556.2 6580.2 6544.7 6537.1 6526 6509.1 6512.1 6504.2 6463
6439.2 6411.3 6443.9 6379.2 6290.1 6320.8 6315.6 6283 6248.9 6239.6
6232 6187.1 6163.1 6117.5 6100.3 6067 6090 6011.6 5979.9 5944.9
5910.5 5877.9 5851.7 5829.1 5806.1 5765.6 5704.6 5678.1 5639.8 5604.3
5555 5515 5447.6 5379.4 5306.8 5206.3 5121.9 5040.3 4943.6 4775.2
4715.3 4565 4392.1 4166.8 3920.6 3647.6 3409 3141.5 2942.9 2788.2
2648.4 2478.4 2349.7 2241.6 2084.4 1917.4 1795.5 1708.9 1605.9 1519.1
1419.1 1329.3 1236.6 1142.5 1035.6 920.3 788.6 683.7 581.2 495.1
427.4 362.2 290.3 169.2 71.8 44.9 28.7 16.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6573.9 6566.5 6556.4 6545.2 6532.4 6516.2 6505.9 6480.2 6466.4
6432.1 6434.6 6375.5 6343.1 6316.1 6217.3 6239.1 6208.7 6174.4 6141.3
6090.3 6043.2 6011.6 5956.6 5905.6 5866.4 5801.2 5750.9 5691.1 5645
5586.6 5558.4 5487.3 5426 5361.2 5277.6 5209.7 5134.9 5060.6 5007.1
4931.9 4861 4780.3 4704.3 4630.7 4567.7 4479.7 4383.3 4295.5 4217.5
4102.5 4001.3 3898.3 3829.6 3675.8 3559.4 3453.2 3334 3215.1 3095.2
2970.6 2845.8 2713.4 2572.4 2412.2 2237.9 2053 1825.4 1646.4 1481.4
1362.4 1261.2 1162.3 1068.4 993.1 930.4 858.3 800.2 738.4 682
623.1 561.6 497.8 436 364.4 292.3 235.7 162.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6576.3 6481.9 6570.2 6579.5 6564.8 6597.9 6513 6505.9 6484.8
6460.8 6459.8 6395.6 6368.1 6344.6 6310.7 6289.9 6247 6190.3 6174.4
6140.8 6075.3 6027.8 5976.3 5929.2 5874.7 5826.2 5764.9 5697.7 5635.2
5573.8 5498.3 5428.7 5331.6 5248.2 5173.4 5084.6 5010.3 4917.1 4839.9
4747.2 4651.1 4553.7 4447.8 4353.4 4247.5 4138.1 4037.3 3922 3819.1
3702.8 3595.4 3477.2 3357.6 3213.1 3107.7 2960.3 2833.8 2703.3 2580
2449.3 2326.4 2184.9 2066.7 1947.3 1828.1 1701.1 1578.7 1440.4 1320.5
1186.9 1071.9 949.2 832.3 718.5 619.9 528.7 435.8 360.2 296.5
235.9 185.4 142.5 110.1 80.2 58.4 40 25.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6583.7 6593 6589.6 6576.3 6571.4 6567.2 6557.4 6548.4 6558.9
6543.9 6507.2 6476.5 6461.1 6445.1 6428.4 6410.8 6401.7 6370.3 6342.6
6303.6 6216.1 6248.4 6216.8 6166.3 6126.3 6070.4 6022.4 5976.7 5959.6
5899.3 5843.8 5820.8 5740.1 5681.5 5618 5575.3 5511.1 5446.8 5396.1
5334.5 5276.2 5224.9 5166.3 5102.5 5041 4984.1 4904.6 4839.9 4793.3
4736.9 4692.3 4640 4581.9 4519.6 4477 4419.4 4358.5 4319.3 4184.4
4062.6 3934.6 3787.2 3619.2 3421.1 3225.6 3033.1 2816.6 2596.9 2397.8
2211.6 2087.1 1919.3 1705.5 1449.5 1201.6 1015.9 896.3 788.6 675.1
580.7 480.9 410.3 353.9 312.9 273.2 235.2 203.5 135.6 50
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6577.8 6587.3 6585.6 6613.8 6611.4 6607.9 6608.7 6607.5 6593.5
6599.4 6628.8 6612.6 6667 6608.4 6595.7 6592 6591.8 6605.5 6603.8
6604.5 6550.1 6571.7 6564.8 6511.1 6568.2 6593.5 6548.8 6544.9 6554.2
6532.2 6522.6 6535.6 6510.8 6502.3 6486.6 6470.4 6453.2 6464.7 6397.5
6429.2 6403.7 6373.8 6335 6373.5 6265.4 6226.9 6177.3 6096.7 6007.6
5890.4 5772.7 5642.5 5502 5367.6 5239.9 5107 4988.8 4848 4708.5
4562.1 4421.8 4255.8 4105.7 3851.7 3566.7 3264.9 2918.9 2685.4 2460.8
2279.3 2107.7 1923.5 1791.3 1687.1 1583.6 1478.4 1375.4 1278.6 1173.4
1076.5 1011.8 913.2 782.5 600.3 482.8 402.4 310 222.9 131.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6578.1 6593.2 6600.3 6596.7 6599.6 6622.4 6630.5 6638.8 6645.2 6659.7
6660.2 6669.7 6671.9 6642 6687.4 6695.2 6708 6724.9 6742.3 6759.2
6742.6 6761 6790.4 6777.9 6781.3 6801.9 6809 6771 6885.8 6785.7
6890.2 6895.6 6902.7 6887.2 6898.5 6898 6828.6 6922.1 6924.8 6890.4
6862.2 6829.4 6776.7 6722.2 6654 6547.1 6451 6343.8 6219.5 6123.4
5991 5878.4 5746.5 5627.6 5498.3 5367.6 5224.4 5081.2 4943.4 4772.2
4510.6 4229.3 3921.8 3591.7 3244.5 2985.3 2792.1 2629.3 2429.4 2226.4
2077.5 1945.3 1838.9 1732.5 1614.3 1486.8 1369.3 1259.9 1153 1033.8
908 780 676.1 592 501.7 407.1 301.4 224.1 116.5 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
